Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session

Процессы проектирования современных систем для авиакосмической промышленности

Об этом вебинаре

Присоединяйтесь к нам и узнайте о современных процессах проектирования системного уровня для аэрокосмической промышленности. Мы рассмотрим три важные темы для данной отрасли.

Кто может просматривать: Все
Стоимость вебинара: БЕСПЛАТНО
Идентификатор вебинара: b343e8c7c1b3
Избранные докладчики
Webinar hosting presenter
Systems Simulation Application Scientist, Keysight Technologies
Wilfredo has worked in Wireless and Aerospace/Defense industries for over 30 years. He has experience with both circuit and system level systems design. Wilfredo holds a Ph.D. in Electrical Engineering from Florida Atlantic University. Currently he is an Aerospace/Defense Application Development Scientist at Keysight Technologies, Inc. wheret he supports space and defense customers with their system design, analyses, simulations and connection of these with test and measurement equipment.
документы
1635441883-3fdc9b08467bde75
PathWave System Design (Technical Overview)
1635441910-bbcb776ba0e74c06
Advantages System–Level Design Delivers for Phased–Array Development (White Paper)
1635441932-e16c5fffe501430f
Radar Development Using Model-Based Engineering (Application Note)
1635441965-e786ad02b283b5dc
Engaging New SatCom Missions Hit aggressive goals with PathWave System Design (Solutions Brief)
1635441994-62c5e499c7008715
PathWave System Design (SystemVue) Video Library
рекомендуемые