It looks like you’re on an old version of Chrome…
Update your browser to attend this event.
Download Chrome for free →
It looks like you’re on an old version of Chrome…
Update Chrome
It looks like you’re on an old version of Safari…
For help updating click here.
It looks like you’re on an old version of Safari…
For help updating click here
It looks like you’re on an old version of Edge…
Update your browser to attend this event.
It looks like you’re on an old version of Chrome…
Download
It looks like you’re on an old version of Firefox…
Update your browser to attend this event.
Download Firefox for free →
It looks like you’re on an old version of Firefox…
Update Firefox
It looks like you’re using Opera…
To attend, you’ll need Chrome or Firefox
Download Chrome for Free
GET CHROME →
Download Firefox for Free
GET FIREFOX →
It looks like you’re using browser we do not support…
To attend, you’ll need Chrome or Firefox
Download Chrome for Free
GET CHROME →
Download Firefox for Free
GET FIREFOX →
Download our plugin to attend this webinar on Internet Explorer.
For an optimal experience, attend this webinar from
Chrome
or
Firefox
After installation is finished, refresh the page to enter.
Learn more in the Help Center →
Download our plugin to attend this webinar on Safari.
For an optimal experience, attend this webinar from
Chrome
or
Firefox
After installation is finished, refresh the page to enter.
Learn more in the Help Center →
It looks like you’re using IOS…
To attend, you’ll need to download our free app
Download BigMarker App →
We noticed you’re on iOS…
Use our free app to attend from this device
Download Chrome for Free
GET CHROME →
Download Firefox for Free
GET FIREFOX →
It looks like your internet is a little slow right now…
Check your connection
Move closer to your router, connect to a faster network, or plug in via ethernet.
Check your computer
Close extra browser tabs, quit other applications, or restart your computer.
Try our other tips
When all else fails,
contact us
or visit our
Help Center
for more information.
Enter Webinar →
Learn more in the Help Center →
Edit Logo
Logo Image
Recommended size: square or rectangle at least 32px tall.
Change image...
Delete
Logo Text
Required if you have no logo image. Optional if you have an image.
Link Logo to URL
PRO
Link the landing page logo back to your website. Requires
Pro Plan
or above.
Cancel
如已註冊
註冊
請問您對今天活動整體滿意度為何? (最高5分)
1
2
3
4
5
* Submission Required
您目前有以下解決方案的需求嗎?(複選)
RP7900 5-30KW APS系列新能源電源供應器 |RP7984A|
BV2910B APS電池測試和模擬軟體 |BV2910B|
N7900 APS進階電源供應器 |N7950A|
EXR 8通道示波器 |EXR068A|
AC6900 3kVA-18kVA高性能交流電源 |AC6900|
PA2203A 即時功率分析儀 |PA2203A|
N6700C 模組化電源供應器主機 (400W, 4插槽) |N6700C|
N6705C 60V/50A, 500W電源分析儀 |N6705C|
基礎實驗室電源供應器 |E36154A|
基礎實驗室示波器 |MSOX3054G|
基礎實驗室電錶 |EDU34450A|
* Submission Required
請選擇以下最符合您需求情況的選項。(單選/必選)*
近一年不會有需求[no]
6-12個月內可能有需求[12m]
3-6個月可能有需求 [6m]
有即刻的需求請與我聯絡[0m]
* Submission Required
是否需要是德科技進一步服務。(複選/非必選)
我需要On-Site Demo
請業務隨即聯絡我
有即刻需求請提供報價單
* Submission Required
其他意見或產品需求。
* Submission Required
請提供您的中文完整地址以方便郵寄抽獎禮品.
* Submission Required
提交
錄製
周四, 2月 22日, 2024年 · 1:25 p.m.
快速溫升克服動力電池的低溫困擾
Recorded
周四, 2月 22日, 2024年 · 1:25 p.m.
活動簡介
新能源汽車高速增長,銷量一路“狂飆”,超越傳統燃油車指日可待,然而電池安全、續航里程、充電時間過長、低溫續航縮水等,依然是制約部分消費者選擇電動汽車的重要顧慮。 1000公里的超長續航,800V高壓及600KW超級快充,號稱 “充電5分鐘,續航200Km” ,引來無數消費者的期待。
會中,我們就一起來討論電動汽車低溫下為什麼會“掉”電和低溫下充電困難的問題。 相比常溫,在低溫時鋰電池的內阻會大大增加,即相同電流時內部壓降更大,這是造成電動汽車冬天續航縮水和充電困難的最主要的原因。資料顯示,常溫25℃和低溫-20℃,相同電量的電池的內阻相差甚至高達12倍之多。因此,如何為動力電池保溫,或者快速升溫,成為眾多電池或車企的競技場。 研究表示,給動力電池注入高頻、大電流紋波可以快速提升電池的溫度,譬如給電池注入500A,2000 Hz的電流,可實現3℃/分鐘的溫升速率。與傳統燃油車熱車時間相當,即可恢復到電池正常溫度,消除電動汽車低溫困擾。 歡迎報名, 眼見為憑!
Demo 實機展示內容:
1、RP79 +BV9210 電池模擬器 展示電池內阻大小對續航的影響
2、兩台 RP79 + BV9200 電流紋波注入
3、RP79+DAQ 進行真實的動力電池溫升測試"
附加信息
時間:
周四, 2月 22日, 2024年 · 1:25 p.m.
Taipei
課程總長:
1 小時 45 分
價格:
免費
語言:
中文(繁体)
任何有報名專屬連結的人都可以參加
無法使用
專業講師/答疑專家
呂寶華
是德科技電源及精密測量產品專家
現任是德科技通用電子測量事業部,電源及精密測量産品專家,負責大中華區先進電源、源表的應用開發及技術顧問。擅長領域:物聯網産品功耗測試診斷、精密電流測量分析和先進電源系統方案應用、試儀錶的編程和自動化控制。
簡介
饒騫
是德科技大中華區經銷市場經理
1997年加入惠普公司測試測量儀器部, 擔任市場工程師。現任職於是德科技(中國)有限公司, 負責電源產品和半導體測試的市場經理,幫助客戶更深了解是德科技電源產品的特性和應用, 以及相關的測試測量解決方案和發展趨勢。
簡介
主辦頻道
Keysight
Keysight Technologies Webinars
訂閱
聯絡方式
相關資訊
推薦
混合信號測試的御林軍刀
周三, 3月 6日, 2024年 · 1:25 p.m.
瞭解讓電動車盡情奔馳的幕後推動力
周三, 1月 24日, 2024年 · 1:25 p.m.
電流量測筆記系列4: 微小電流的精確量測
周四, 1月 11日, 2024年 · 1:25 p.m.
更多來自 Keysight →
Javascript is required to complete registration. Please enable Javascript in your browser, or contact support for instruction on how to do so.