Analyzing Memory Bus to Meet with DDR Specifications

Due to increasing data demand, memory speed grade is now in the multi-gigabit range. Memory bus design becomes more complicated with tighter design margins due to higher crosstalk between vias and traces along with increased inter-symbol interference. It is critical to build an accurate pre-layout model for the bus, testing it against specifications and optimizing it before spinning another PCB layout. To complete the flow, the same analyses can be applied to post-layout memory buses as well. In this webinar, we will discuss the importance of memory channel pre- and post-layout models, how to build them, and how to optimize them to meet design targets. In this webinar, we'll discuss:· Building a pre-layout memory bus for design space exploration.
Validating post-layout channel models against design specs.
Using a wizard-driven smart pre-layout workflow for data and command/address buses.

Handouts

Video: IBIS AMI Model Builder for Memory View Download
Video: Memory Designer for Single-Ended PAM4 Signaling View Download
Video: Memory Designer Tutorial View Download
Video: Three Ways to Avoid Failing at DDR5 Speeds View Download
Video: PathWave ADS2022: Signal and Power Integrity Updates You Shouldn't Miss View Download
App Note: Designing Leading-Edge Memory Systems View Download
Learning: Introduction to Simulating with PathWave ADS Memory Designer View Download
Tutorial: Self-paced Memory Designer Tutorials View Download
White paper: The Road to DDR5       View Download
How to Characterize Embedded Serial Buses View Download
How to Test DDR5 Transmitter Compliance View Download
How to Characterize and Test DDR5 Receiver Compliance View Download

Register to watch on demand

Error: Please enter your first name.
Error: Please enter your last name.
This field is required.
This field is required.
This field is required.
This field is required.
Webinar: Analyzing Memory Bus to Meet with DDR Specifications by Keysight