Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session

Design for Better Battery Life

About This Webinar

Battery life is a significant purchase consideration for Internet of Things (IoT) devices, making battery emulation during hardware design and validation a critical path to your success. Optimising your design to extend battery life can accelerate innovation, enabling new form factors and IoT categories.

Join us to learn how you can extend the battery life of your IoT devices. Our new hardware and software solution is optimised for battery emulation and profiling, which enables you to quickly perform battery drain analysis at different charge levels. You can also easily perform battery run-down and cycle testing.

Don’t miss this exciting launch webinar that includes:

- Panel discussion: Get insights from three IoT industry experts, including Avi Greengart, president, of Techsponential, as they explore the latest power consumption challenges in IoT that are impacting battery life and testing requirements.
- Solution insights: Learn key factors to consider as you evaluate battery emulation and profiling solutions for your IoT device.
- Product demonstration: See how to rapidly predict the impact of hardware changes, software/firmware updates, temperature fluctuations, and battery aging.

It is easy to find one-star reviews for products due to poor battery performance. Don’t let this happen to you. Design for better battery life — register now.

Who can view: Everyone
Webinar Price: Free
Webinar ID: 030def44dc2c
Featured Presenters
Documents
1679309593-f3c4327e9c777934
White Paper: Powering the Internet of Things with End-to-End Battery Testing
1679309814-e6acdb5581ffc1e6
Data Sheet: E36731A Battery Emulator and Profiler
1679309888-62b9ed1a9c9c3f2e
Brochure: Battery Emulation Portfolio
1679309946-3124108c0bdc3d4d
Webpage: E36731A Battery Emulator and Profiler
1679309976-d969ec19708397ef
Webpage: PathWave BenchVue Advanced Battery Test
1679310041-d29d6f462445bbcb
View upcoming webinars, seminars and tradeshows
Recommended