Insights on Spectrum for 6G

Research for 6G currently focuses on legacy and novel frequency spectrum. Besides continued work in spectrum below 7 GHz, the following bands are getting significant attention:

  • Frequency Range 3 (FR3) from 7 to 24 GHz.
  • Sub-terahertz bands from 90 to 300 GHz.
  • Frequency Range 2 (FR2) from 24 to 52 GHz.


Join Keysight’s Roger Nichols for an insightful discussion on these bands, with a special focus on FR3, which gained significant traction in 2024 following the World Radio Conference.

  • Explore spectrum foundations from a historical perspective.
  • Review 6G spectrum candidates.
  • Analyze what makes FR3 popular and challenging.
  • Evaluate if millimeter wave (mmWave) is still under consideration.

Handouts

Slides - Insights on Spectrum for 6G.pdf View/Download
Pioneer in 6G Research​ View/Download
​Exploring the 6G Spectrum Landscape​ View/Download
Innovating for 6G Webinar: Insights from Northeastern University View/Download

Presenter

  • Roger Nichols
    Keysight Technologies 6G Program Manager
    Roger Nichols’ 35 years of engineering and management experience in wireless test and measurement at Hewlett-Packard, Agilent Technologies, and Keysight spans roles in manufacturing, R&D, and marketing. He has managed programs, projects, and departments starting with analog cellular radio, evolving to 5G, and on every standard in between.  He has been directing Keysight’s 5G, and now 6G programs since 2014. He is also directing Keysight’s wireless standards strategies and Keysight’s over-the-air measurement R&D center of excellence.

    Roger holds a BSEE from the University of Colorado, Boulder.

Register to watch on demand

Error: Please enter your first name.
Error: Please enter your last name.
This field is required.
This field is required.
This field is required.
This field is required.
Webinar: Insights on Spectrum for 6G by Keysight