Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session

KEF 3: Quick Guide to Recalibrate Your Signal Integrity for PCI Express ® Applications

About This Webinar

This presentation provides a review and updates on signal integrity (SI) analysis that improves your engineering intuition when dealing with PCI-X interfaces. PCI Express 5.0 technology is one of the most advanced computer I/O standards to be conceived for the high-volume manufacturing marketplace. This webinar will highlight for you some of the most notable physical layer channel characterization using new Physical Layer Test System (PLTS) software. We will also show you innovative simulation techniques using PathWave Advanced Design System (ADS) Software which can help you with device characterization and validation flow. The use of IBIS-AMI models and bit-by-bit simulations provide you with non-linear equalization blocks that will help you to accurately predict your system’s overall performance.

Agenda
  • Understanding of PCI Express technology requirements.
  • Knowledge of S-parameter matrices and conversion. 3
  • Understand simulation techniques for PCIe device characterization and validation.
Featured Presenters
Webinar hosting presenter
Signal Integrity Application Scientist
Mike Resso is the Signal Integrity Application Scientist in the Internet Infrastructure Solution Group of Keysight Technologies and has over thirty-five years of experience in the test and measurement industry. His background includes the design and development of electro-optic test instrumentation for aerospace and commercial applications. His most recent activity has focused on the complete multiport characterization of high speed digital interconnects using Time Domain Reflectometry and Vector Network Analysis. He has authored over 30 professional publications including two books on signal integrity. Mike has been awarded one US patent and has twice received the Agilent “Spark of Insight” Award for his contribution to the company. He received a Bachelor of Science degree in Electrical and Computer Engineering from University of California.
Webinar hosting presenter
Application Development Engineer – High-Speed Digital Simulation, Keysight Technologies
Saish Sawant is Application Development Engineer with Keysight Technologies - PathWave Software Solutions group. He graduated from University of Colorado – Boulder with focus on RF/Microwave and Signal Integrity. Prior to graduate school, he worked for Society of Applied Microwave Electronics Engineering & Research (SAMEER), a Government of India R&D institute in Mumbai, India as Research Scientist developing RF frontend sub-systems.
Documents
1649081358-b5187ea34ad3c2ce
PCIe Solution Overview
1649081494-4d6a0a12f48894a1
Signal Integrity Technical Library
1649081535-547d53b29ec7136c
Ultimate Crosstalk Test System
1649081634-6e257b4a4da358d3
Pathwave Advanced Design System (ADS)
1649081678-a459719e2cad124b
Free Signal Integrity Book
1646753659-832d07d6ba18d97e
View upcoming webinars, seminars and tradeshows
Recommended