Evolving technologies in wireless communications and aerospace defense applications demand higher frequency coverage using complex modulation schemes like multiple-input multiple-output (MIMO), beamforming, and multiplexing to maximize data throughput. Previously, testing these technologies required complex test setups with multiple signal generators and recabling before each test.
It is now easier than ever to generate 5G New Radio (NR) standards-based signals and perform DUT matching without altering your test setup. Redefine your workflow with Keysight’s new multichannel vector signal generator with a built-in reflectometer and signal generation software to provide unmatched signal purity.
In this webinar, you will learn how our new signal generator will help you simplify your test setup and characterize designs 20% faster for applications like:
Plus, see a hands-on demo of power amplifier test and discover the measurements you need to perform to characterize your power amplifier's behavior quickly and accurately.