Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session
You don't have permission to view this recording. Please log in or use your personalized link.

Signal Integrity Simulation Flow for High-Speed Interconnects

About This Webinar

This presentation covers Signal Integrity Simulation Flow for Differential High Speeds Interconnects (HSIO) such as PCIe and USB. Three main areas will be discussed:
(i) Channel Design - focusing on getting a “clean” signal on printed circuit board (PCB) including channel optimization techniques. The performance of signal path is evaluated through the time-domain reflection (TDR) impedance plot, understanding of insertion loss as well as the reflection loss of the signal when it travels through the channel.
(ii) End-to-end Simulation using ChannelSim – focusing on the setup of transmitter and receiver buffers using generic IBIS-AMI as well as observation of HSIO signaling margin such as eye height and eye width.
(iii) Transient Simulation – targeting Signal and Power Integrity (SIPI) co-simulation for dual referencing design. The time-domain approach allows power noise injection to the simulation testbench and its noise coupling impact to HSIO will be observed.

Documents
Recommended