Desktop banner Mobile banner

Validating PCIe®, Memory, and Scale-Up Fabric Interfaces in Practice

45 minutes

At next-generation data rates, passing compliance is only part of the challenge. As margins shrink and development timelines tighten, engineers must determine whether problems originate in the device, channel, test setup, signal-access method, or measurement itself.

Join us for the final webinar in our three-part AI Scale-Up Insider Series. In Validating PCIe, Memory, and Scale-Up Fabric Interfaces in Practice, you’ll see how the concepts covered throughout the series can be used in your real-world development and validation workflow.

Through practical demonstrations across PCI Express® 7.0 (PCIe 7.0), DDR6, IEEE 802.3dj, Ultra Accelerator Link (UALink), and related interfaces, you'll see how engineers use high-bandwidth oscilloscopes, bit error rate testers, analysis software, and automated workflows to validate performance and troubleshoot complex signal integrity challenges.

You’ll learn how to:

  • Perform transmitter analysis and compliance validation for next-generation interfaces.
  • Evaluate receiver performance under realistic stress conditions.
  • Accelerate debug through automated validation workflows.

Register today to see how practical measurement and validation techniques can increase confidence, accelerate debug, and support interoperability across next-generation AI interfaces.

PCIe® and the PCI Express® are US registered trademarks and/or service marks of PCI-SIG

Presenters

  • Ben Miller
    Portfolio Marketing Manager, Keysight

Reserve Your Spot

Error: Please enter your first name.
Error: Please enter your last name.
This field is required.
This field is required.
This field is required.
Webinar: Validating PCIe®, Memory, and Scale-Up Fabric Interfaces in Practice by Keysight