Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session
You don't have permission to view this recording. Please log in or use your personalized link.

Conducted EMI Simulations Made Easy with PathWave ADS

About This Webinar

The automotive industry with CISPR 25 is driving some of the most stringent requirements for EMI in the industry. Noise levels as low as nanoamps of common-mode currents can lead to conducted EMI failures. When found late in the design, these failures are expensive to troubleshoot and can easily justify the need for post-layout simulation prior to building hardware. Engineers often complain that SPICE does not capture the PCB parasitics accurately and that EM simulators can get it right, but are time-consuming and complex to use. PathWave ADS with PIPro simplifies EMI simulations for the power integrity engineer. PIPro leverages fast net-based setups of a DC IR drop analysis to directly copy to a Conducted EMI (CEMI) analysis with full differential excitation. The EM model is then combined with component behavioral models to create a digital twin for the exploration and mitigation of EMI noise sources.

Key Learnings:
- The basics of conducted EMI and the standards that matter
- Understanding common-mode vs. differential noise sources
- How to set up and run a digital twin conducted EMI simulation
- Why EMI simulations should use Harmonic Balance to get fast time-domain results

Back to Home Page

Featured Presenters
Webinar hosting presenter
Power Integrity Product Owner
Heidi is a senior application engineer in signal and power integrity. Her recent activities include the application of electromagnetic, frequency, transient, and channel simulators to solve signal integrity (SI) and power integrity (PI) challenges. Heidi’s experience includes six years in SI and PI for ATE test fixtures for Verigy, an Advantest Group, six years in RF/Microwave microcircuit packaging for Agilent Technologies, and ten years with NASA in the aerospace industry. She was awarded the 2017 DesignCon Engineer of the Year Award.
Documents
1664789466-34cb05b55971fdd7
Four Considerations for HSD Design
1664789480-efafcc0ef0a41d53
Video: PathWave ADS: Power Integrity Simulation Workflow with PIPro
1664789500-8e9e813069af2cbe
Signal Integrity Journal Article: Power Integrity Fundamentals: Impedance vs. Frequency
1664789514-13457bc7e5f01641
Video: Keysight sponsored “How to Design for Power Integrity” YouTube video series with Steve Sandler of Picotest
1664789529-3a888c59345b444c
Simulation Examples: PathWave ADS Knowledge Center HSD Applications: PI Portal
1664789541-ee5dde220e6c56d4
Keysight High-Speed Digital Design Software
1664789399-48020834cbce9532
Keysight World: Innovate (Oct 18- 21)
1664789448-235cf3094a17e5d6
View upcoming webinars, seminars and tradeshows