Special Offer: Get 50% off your first 2 months when you do one of the following
Personalized offer codes will be given in each session

Introduction of EP-Scan for Digital Developers

About This Webinar

Keysight’s Electrical Performance Scan (EP-Scan) reduces your time to market by helping hardware engineers identify signal integrity issues in their PCB layout quickly, catch design errors early, and create design progress reports effortlessly.

Featured Presenters
Webinar hosting presenter
Signal Integrity Application Scientist
Chun-ting "Tim" Wang Lee, PhD is a Signal Integrity Application Scientist and a high speed digital applications product manager in Keysight Technologies. Tim received his Ph.D in Electrical Engineering from the University of Colorado at Boulder in 2020. His work focuses on understanding the printed circuit board fabrication process and how it impacts the on-board Signal Integrity. Lately, he has been presenting ways to improve simulation and measurement correlation. Tim has garnered much acclaim for his well-crafted presentations and memorable delivery style.
Documents
1679504712-6b7ca50965a4f600
EP-Scan Slides
1679504756-7ad7f3962003b075
PathWave HSD Applications
1679504795-77ccf5706e85ec1e
How to Maximize Your Printed Circuit Board Design Productivity
1679504858-bdbd3a1e91923b3d
EP-Scan Software Trial
Recommended