Keysight has introduced new millimeter-wave frequency extender modules that expand PNA-X Network Analyzer measurements up to 170 GHz and 250 GHz, supported by the 85065A 0.5 mm Precision Calibration Kit.
These compact extenders enable fully calibrated, single-sweep broadband S-parameter measurements from 100 kHz (or 10 MHz) to 250 GHz, simplifying high-frequency characterization while improving accuracy and repeatability.
Join us in this seminar to gain insights into the benefits of broadband frequency extension and how these solutions accelerate development in advanced RF and mmW systems.
| Agenda | |
|---|---|
| 9:00 | Opening - Geert Jan Hendriks (Microton) |
| 9:15 | Next-Generation Broadband Single Sweep DC-250GHz Probing System - James Hibbert (FormFactor) |
| 10:15 | New frequency extender up to 250 GHz - Xavier Allart (Keysight) |
| 11:15 | ModalCalibration and its benefits as a differential focused calibration algorithm - James Hibbert (FormFactor) |
| 12:00 | Lunch |
| 13:00 | Silicon Photonics Lab solutions - Kainoa Kekahuna (FormFactor) |
| 14:00 | Pharos: Enabling repeatable and automated edge coupling for wafer level testing - Ruby Singh (FormFactor) |
| 14:45 | Coffee Break |
| 15:15 | Triton - Silicon Photonics Production Test - Kainoa Kekahuna, Diwas Shrestha (FormFactor) |
| 16:00 | Closing |
| 16:30 | Networking with Drinks |